Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
PTFE hose and fittings
PTFE fittings
FJ9587-2424-331
Ftng (perm), SAE 37 teflon
FJ9587-2424-331
Catalog item:
FJ9587-2424-331
Where to buy
Export PDF
Tools
Add to comparison
FJ9587-2424-331
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Aeroquip by Danfoss
Catalog Item
FJ9587-2424-331
End Type 1
Female 37 degree swivel
Hose cut off factor IN
1.670
Hose cut off factor MM
42.418