Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9587-3232-331 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | FC363 FC364 FC563 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| End connection hex size IN | 2.880 |
| End connection hex size MM | 73.152 |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.768 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Thread size 1 | 2 1/2-12 UN |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
![Hose Fittings FC9779-1010 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215780%2FID433457236866-0101_preview.jpg&w=1920&q=75)