Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
PTFE hose and fittings
PTFE fittings
FJ9588-1212S
Ftng (perm), NPTF/SM teflon
FJ9588-1212S
Tools
Add to comparison
Add to comparison
FJ9588-1212S
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Aeroquip by Danfoss
Finish plating
Dura-Kote
Hose cut off factor IN
1.370
Hose cut off factor MM
34.798
Product material
Carbon steel
Thread sealant
No