Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9588-1616-341 |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.370 |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9588-1616-341 |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.370 |