Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.075 |
| A dimension MM | 27.305 |
| Angle shape | Straight |
| Catalog Item | FW1031-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.390 |
| Hose cut off factor MM | 9.906 |
| Hose size | -6 |
| Inside diameter IN | 0.225 |
| Inside diameter MM | 5.715 |
| Product height in | 0.379 |
| Product height mm | 9.614 |
| Product length in | 1.075 |
| Product length mm | 27.305 |
| Product material | Carbon steel |
| Product width mm | 9.614 |