Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.955 |
| A dimension MM | 49.657 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1092-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Hose size | -10 |
| Inside diameter IN | 0.4420 |
| Inside diameter MM | 11.2270 |
| Product height in | 0.920 |
| Product height mm | 23.380 |
| Product length in | 1.955 |
| Product length mm | 49.657 |
| Product material | Carbon steel |
| Product width in | 0.920 |
| Product width mm | 23.381 |