Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.920 |
| A dimension MM | 23.368 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FW1109-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End Type 1 | Male o'ring seal special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.610 |
| Hose cut off factor MM | 15.494 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.920 |
| Product length mm | 23.368 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Sub brand | Everflex |