Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.577 |
| A dimension MM | 40.060 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1151-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.088 |
| Hose cut off factor MM | 27.660 |
| Hose size | -6 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.400 |
| Product height in | 0.709 |
| Product height mm | 18.009 |
| Product length in | 1.577 |
| Product length mm | 40.056 |
| Product material | Carbon steel |
| Product width in | 0.709 |