Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.177 |
| A dimension MM | 55.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1151-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.292 |
| Hose cut off factor MM | 32.820 |
| Hose size | -8 |
| Inside diameter IN | 0.349 |
| Inside diameter MM | 8.860 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 2.177 |
| Product length mm | 55.296 |
| Product material | Carbon steel |
| Product width mm | 23.012 |