Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.288 |
| A dimension MM | 58.120 |
| Angle shape | Straight |
| Catalog Item | FW1151-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.403 |
| Hose cut off factor MM | 35.640 |
| Hose size | -10 |
| Inside diameter IN | 0.442 |
| Inside diameter MM | 11.220 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 2.288 |
| Product length mm | 58.115 |
| Product material | Carbon steel |
| Product width in | 0.945 |