Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.818 |
| A dimension MM | 46.177 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1160-0606C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.258 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.617 |
| Product height mm | 15.680 |
| Product length in | 1.818 |
| Product length mm | 46.177 |
| Product material | 316 Stainless steel |
| Product width mm | 15.685 |
