Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.367 |
| A dimension MM | 60.122 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1160-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.068 |
| Hose size | -8 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.367 |
| Product length mm | 60.122 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
