Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.389 |
| A dimension MM | 60.690 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1160-0610S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.444 |
| Hose cut off factor MM | 36.678 |
| Hose size | -10 |
| Inside diameter IN | 0.442 |
| Inside diameter MM | 11.220 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.389 |
| Product length mm | 60.681 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
