Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.384 |
| A dimension MM | 85.950 |
| Angle shape | Straight |
| Catalog Item | FW1202-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.500 |
| Hose size | -10 |
| Inside diameter IN | 0.434 |
| Inside diameter MM | 11.030 |
| Product height in | 0.920 |
| Product height mm | 23.380 |
| Product length in | 3.384 |
| Product length mm | 85.950 |
| Product material | Carbon steel |
| Product width in | 0.920 |
| Product width mm | 23.381 |