Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.295 |
| A dimension MM | 32.890 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Catalog Item | FW1324-0404S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.985 |
| Hose cut off factor MM | 25.019 |
| Hose size | -4 |
| Inside diameter IN | 0.163 |
| Inside diameter MM | 4.140 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.295 |
| Product length mm | 32.893 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread size 1 | 1/4-18 NPTF |