Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.907 |
| A dimension MM | 23.040 |
| Angle shape | Straight |
| Backup hex size IN | 0.370 |
| Backup hex size MM | 9.525 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1344-0404S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 0.370 |
| End size 1 | -4 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.319 |
| Hose cut off factor MM | 8.100 |
| Hose size | -4 |
| Inside diameter IN | 0.121 |
| Inside diameter MM | 3.080 |
| Product height in | 0.370 |
| Product height mm | 9.398 |
| Product length in | 0.907 |
| Product length mm | 23.038 |
| Product material | Carbon steel |
| Product width in | 0.370 |
| Product width mm | 9.398 |