Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.284 |
| A dimension MM | 50.010 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1351-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.299 |
| Hose cut off factor MM | 32.994 |
| Hose size | -8 |
| Inside diameter IN | 0.3410 |
| Inside diameter MM | 8.6700 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.284 |
| Product length mm | 58.014 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |