Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.143 |
| A dimension MM | 29.030 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1371-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.655 |
| Hose cut off factor MM | 16.637 |
| Hose size | -6 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.401 |
| Product height in | 0.617 |
| Product height mm | 15.672 |
| Product length in | 1.143 |
| Product length mm | 29.030 |
| Product material | Carbon steel |
| Product width in | 0.617 |
| Product width mm | 15.672 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |