Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.135 |
| A dimension MM | 28.830 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1552-01-0404C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC493 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.082 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product material | 303 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
