Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.595 |
| A dimension MM | 65.910 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1696-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.609 |
| Hose cut off factor MM | 40.890 |
| Hose size | -12 |
| Inside diameter IN | 0.5580 |
| Inside diameter MM | 14.1800 |
| Product height in | 1.063 |
| Product height mm | 26.988 |
| Product length in | 2.595 |
| Product length mm | 65.910 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 26.987 |
| Thread size 1 | 1 1/16-14 UN |