Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.805 |
| A dimension MM | 20.447 |
| Angle shape | Straight |
| Catalog Item | FW1751-0403S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.113 |
| End size 1 | -4 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.485 |
| Hose cut off factor MM | 12.319 |
| Hose size | -3 |
| Inside diameter IN | 8.900 |
| Inside diameter MM | 2.260 |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.805 |
| Product length mm | 20.447 |
| Product material | Carbon steel |
| Product width in | 0.438 |
| Product width mm | 11.112 |