Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.297 |
| A dimension MM | 32.940 |
| Angle shape | Straight |
| Catalog Item | FW1768-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.291 |
| Hose cut off factor MM | 7.410 |
| Hose size | -16 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.470 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.297 |
| Product length mm | 32.944 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |