Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.260 |
| A dimension MM | 32.010 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1951-0404C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC493 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Male Regulator |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.510 |
| Hose cut off factor MM | 12.954 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.260 |
| Product length mm | 32.004 |
| Product material | 303 Stainless steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
