Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.510 |
| A dimension MM | 38.350 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1953-0404C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC493 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Male Regulator |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.510 |
| Product length mm | 38.354 |
| Product material | 303 Stainless steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
