Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.235 |
| A dimension MM | 82.170 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1968-0810S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -10 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.743 |
| Product height mm | 18.860 |
| Product length in | 3.235 |
| Product length mm | 82.170 |
| Product material | Carbon steel |
| Product width in | 0.743 |
| Product width mm | 18.860 |
