Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.875 |
| A dimension MM | 22.220 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Catalog Item | FW2033-0404S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End size 1 | -4 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.425 |
| Hose cut off factor MM | 10.810 |
| Hose size | -4 |
| Inside diameter IN | 0.151 |
| Inside diameter MM | 3.840 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |