Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.830 |
| A dimension MM | 97.282 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185772-24-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 3.300 |
| Drop dimension MM | 83.82 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.924 |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 3.830 |
| Product length mm | 97.282 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Tube OD 1 IN | 1.490 |
| Tube OD 1 MM | 37.850 |