Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.574 |
A dimension MM | 40.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.748 |
Compatible hoses | 2807 |
Construction Style | Crimp |
End size 1 | -10 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.000 |
Hex size 1 MM | 25.400 |
Hex size 2 IN | 1.000 |
Hex size 2 MM | 25.400 |
Hose cut off factor IN | 1.031 |
Hose cut off factor MM | 26.200 |
Hose size | -10 |
Inside diameter IN | 0.472 |
Inside diameter MM | 12.000 |
Product height in | 1.150 |
Product height mm | 29.210 |
Product length in | 2.070 |
Product length mm | 52.578 |
Product material | Carbon steel |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |