Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.657 |
A dimension MM | 42.100 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | 2807 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 31.750 |
Hex size 2 IN | 1.250 |
Hex size 2 MM | 31.750 |
Hose cut off factor IN | 1.102 |
Hose cut off factor MM | 28.000 |
Hose size | -12 |
Inside diameter IN | 0.571 |
Inside diameter MM | 14.500 |
Product height in | 1.440 |
Product height mm | 36.576 |
Product length in | 2.160 |
Product length mm | 54.864 |
Product material | Carbon steel |
Product width in | 1.250 |
Product width mm | 31.750 mm |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |