Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.657 |
| A dimension MM | 42.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190600-12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 28.000 |
| Hose size | -12 |
| Inside diameter IN | 0.571 |
| Inside diameter MM | 14.500 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |