Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.795 |
A dimension MM | 45.600 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | 2807 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.500 |
Hex size 1 MM | 38.1 |
Hex size 2 IN | 1.500 |
Hex size 2 MM | 38.1 |
Hose cut off factor IN | 1.307 |
Hose cut off factor MM | 33.200 |
Hose size | -16 |
Inside diameter IN | 0.827 |
Inside diameter MM | 21.000 |
Product height in | 1.730 |
Product height mm | 43.942 |
Product length in | 2.410 |
Product length mm | 61.214 |
Product material | Carbon steel |
Product width in | 1.500 |
Product width mm | 38.100 mm |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |