Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.181 |
A dimension MM | 30.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.310 |
Compatible hose ID MM | 7.874 |
Compatible hoses | 2807 |
Construction Style | Crimp |
End size 1 | -5 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.625 |
Hex size 1 MM | 15.9 |
Hex size 2 IN | 0.625 |
Hex size 2 MM | 15.9 |
Hose cut off factor IN | 0.772 |
Hose cut off factor MM | 19.600 |
Hose size | -5 |
Inside diameter IN | 0.217 |
Inside diameter MM | 5.500 |
Product height in | 0.720 |
Product height mm | 18.288 |
Product length in | 1.560 |
Product length mm | 39.624 |
Product material | Carbon steel |
Product width in | 0.620 |
Product width mm | 15.748 mm |
Thread sealant | No |
Thread size 1 | 1/2-20 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |