Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.228 |
A dimension MM | 31.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.398 |
Compatible hoses | 2807 |
Construction Style | Crimp |
End Type 1 | Female 37 degree swivel |
End size 1 | -6 |
Finish plating | Zinc plating |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.2 |
Hex size 2 IN | 0.875 |
Hex size 2 MM | 22.2 |
Hose cut off factor IN | 0.819 |
Hose cut off factor MM | 20.800 |
Hose size | -6 |
Inside diameter IN | 0.276 |
Inside diameter MM | 7.000 |
Product height in | 0.790 |
Product height mm | 20.066 |
Product length in | 1.610 |
Product length mm | 40.894 |
Product material | Carbon steel |
Product width in | 0.690 |
Product width mm | 17.526 mm |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |