Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.228 |
| A dimension MM | 31.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190600-6C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 0.819 |
| Hose cut off factor MM | 20.800 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.000 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product material | 304 Stainless steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |