Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.437 |
| A dimension MM | 36.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190600-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.921 |
| Hose cut off factor MM | 23.400 |
| Hose size | -8 |
| Inside diameter IN | 0.3540 |
| Inside diameter MM | 9.0000 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 3/4-16 UNF |