Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.365 |
| A dimension MM | 60.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190627-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.204 |
| Hose cut off factor MM | 30.600 |
| Hose size | -16 |
| Inside diameter IN | 0.827 |
| Inside diameter MM | 21.000 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Thread size 1 | 1-11 1/2 NPSM |