Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.317 |
A dimension MM | 33.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Construction Style | Reusable |
End size 1 | -2 |
End type 1 | Male pipe (NPTF) |
Finish plating | Passivate |
Hex size 1 IN | 0.563 |
Hex size 1 MM | 14.3 |
Hex size 2 IN | 0.563 |
Hex size 2 MM | 14.3 |
Hose cut off factor IN | 0.649 |
Hose cut off factor MM | 16.500 |
Inside diameter IN | 0.157 |
Inside diameter MM | 4.000 |
Product height in | 0.650 |
Product height mm | 16.510 |
Product length in | 1.320 |
Product length mm | 33.528 |
Product material | 304 Stainless steel |
Product width in | 0.550 |
Product width mm | 13.970 mm |
Thread sealant | Yes |
Thread size 1 | 1/8-27 NPTF |
Working pressure max bar | 690 |
Working pressure max psi | 10000 |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |