Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.500 |
A dimension MM | 38.100 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compatible hoses | 2807 |
Construction Style | Reusable |
End size 1 | -4 |
End type 1 | Male pipe (NPTF) |
Finish plating | Zinc plating |
Hex size 1 IN | 0.563 |
Hex size 1 MM | 14.288 |
Hex size 2 IN | 0.563 |
Hex size 2 MM | 14.288 |
Hose cut off factor IN | 0.830 |
Hose cut off factor MM | 21.100 |
Hose size | -4 |
Inside diameter IN | 0.157 |
Inside diameter MM | 4.000 |
Product height in | 0.650 |
Product height mm | 16.510 |
Product length in | 1.500 |
Product length mm | 38.100 |
Product material | Carbon steel |
Product width in | 0.550 |
Product width mm | 13.970 mm |
Thread sealant | Yes |
Thread size 1 | 1/4-18 NPTF |
Working pressure max bar | 655 |
Working pressure max psi | 9100 |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |