Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190627-4-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.462 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 0.649 |
| Hose cut off factor MM | 16.500 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.000 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Thread size 1 | 1/4-18 NPTF |