Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.550 |
A dimension MM | 39.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Compatible hoses | 2807 |
Construction Style | Reusable |
End size 1 | -4 |
End type 1 | Male pipe (NPTF) |
End type 2 | Line/hose/tube |
Finish plating | Passivate |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.5 |
Hex size 2 IN | 0.688 |
Hex size 2 MM | 17.5 |
Hose cut off factor IN | 0.649 |
Hose cut off factor MM | 16.500 |
Hose size | -6 |
Inside diameter IN | 0.276 |
Inside diameter MM | 7.000 |
Product height in | 0.687 |
Product height mm | 17.450 |
Product length in | 1.555 |
Product length mm | 39.497 |
Product material | 304 Stainless steel |
Product width in | 0.687 |
Product width mm | 17.449 mm |
Thread sealant | Yes |
Thread size 1 | 1/4-18 NPTF |
Working pressure max bar | 655 |
Working pressure max psi | 9100 |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |