Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.555 |
A dimension MM | 39.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.398 |
Compatible hoses | 2807 |
Construction Style | Reusable |
End Type 1 | Male pipe (NPTF) |
End size 1 | -6 |
Finish plating | Zinc plating |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.5 |
Hex size 2 IN | 0.688 |
Hex size 2 MM | 17.5 |
Hose cut off factor IN | 0.649 |
Hose cut off factor MM | 16.500 |
Hose size | -6 |
Inside diameter IN | 0.276 |
Inside diameter MM | 7.000 |
Product height in | 0.790 |
Product height mm | 20.066 |
Product length in | 1.560 |
Product length mm | 39.624 |
Product material | Carbon steel |
Product width in | 0.680 |
Product width mm | 17.272 mm |
Thread sealant | Yes |
Thread size 1 | 3/8-18 NPTF |
Working pressure max BAR | 552 |
Working pressure max PSI | 8100 |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |