Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.695 |
| A dimension MM | 43.053 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190627-6-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.236 |
| Hose cut off factor MM | 31.394 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 8.992 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.825 |
| Product length mm | 46.355 |
| Product material | 303 Stainless steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | Reusable |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |