Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.027 |
| A dimension MM | 51.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190627-8-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.748 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.799 |
| Hose cut off factor MM | 20.300 |
| Hose size | -10 |
| Inside diameter IN | 0.4720 |
| Inside diameter MM | 12.0000 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 1/2-14 NPTF |