Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.832 |
| Angle shape | Straight |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | G872012-12-CZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.188 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.977 |
| Hose cut off factor MM | 24.816 |
| Hose size | -12 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.596 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread sealant | No |