Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.516 |
| A dimension MM | 63.900 |
| Angle shape | Straight |
| Backup hex size IN | 2.375 |
| Backup hex size MM | 60.000 |
| Brand | Danfoss |
| Catalog Item | G872024-24-CZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.375 |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.856 |
| Hose cut off factor MM | 72.542 |
| Hose size | -24 |
| Inside diameter IN | 1.310 |
| Inside diameter MM | 33.274 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 2.516 |
| Product length mm | 63.906 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread sealant | No |