Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.446 |
| A dimension MM | 62.140 |
| Angle shape | Straight |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | G872116-12-AH |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.348 |
| Hose cut off factor MM | 34.239 |
| Hose size | -12 |
| Inside diameter IN | 0.613 |
| Inside diameter MM | 15.570 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 2.446 |
| Product length mm | 62.128 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread sealant | No |