Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.060 |
| A dimension MM | 77.724 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC1802-0605 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.354 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product material | Carbon steel |
| Product width mm | 26.924 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |