Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.425 |
| A dimension MM | 36.200 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.550 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.550 |
| Hex size 2 MM | 13.970 |
| Hose cut off factor IN | 0.834 |
| Hose cut off factor MM | 21.200 |
| Hose size | -4 |
| Inside diameter IN | 0.126 |
| Inside diameter MM | 3.200 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 1.430 |
| Product length mm | 36.322 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Thread size 1 | M12x1.5 |
