Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.740 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.740 |
| Hex size 2 MM | 18.796 |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.000 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.300 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Everflex |
| Thread size 1 | M16x1.5 |