Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.470 |
| A dimension MM | 138.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH17164-5 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.100 |
| Drop dimension MM | 27.94 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.030 |
| Hose cut off factor MM | 102.362 |
| Hose size | -10 |
| Inside diameter MM | 12.1920 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 5.470 |
| Product length mm | 138.938 |
| Product material | Carbon steel |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Series | FJ Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 24.890 |